E2B-M30LS10-WP-B2 2M
Proximity sensor, inductive, nickel-brass, long body, M30, shielded, 10 mm, DC, 3-wire, PNP-NC, 2 m cable
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 82 mm |
Thread length | 63 mm |
Degree of protection (IP) | IP67 |