Specifications
| Size | M18 |
| Mounting type | Non-flush |
| Sensing distance | 10 mm |
| Output type | PNP |
| Operation mode | NO |
| Connection method | Cable |
| Material housing | Brass, nickel plated |
| Cable specifications | PVC |
| Cable length | 2 m |
| Overall length of sensor | 56 mm |
| Thread length | 26 mm |
| Degree of protection (IP) | IP67 |