Specifications
| Size | M12 |
| Mounting type | Flush |
| Sensing distance | 2 mm |
| Output type | PNP |
| Operation mode | NO |
| Connection method | Connector M12 |
| Material housing | Brass, nickel plated |
| Cable specifications | - |
| Overall length of sensor | 74 mm |
| Thread length | 54 mm |
| Degree of protection (IP) | IP67 |
