E2B-M12KS02-WP-B2 2M
Proximity sensor, inductive, nickel-brass, short body, M12, shielded, 2 mm, DC, 3-wire, PNP NC, 2 m cable
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Cable |
Material housing | Brass, nickel plated |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 47 mm |
Thread length | 30 mm |
Degree of protection (IP) | IP67 |