Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

DX100-0010

Data Flow Controller DX1 CPU with SpeeDBee Synapse, Chart Display Tool, built-in 2 Ethernet ports and 1 USB port

Specifications

Communication port(s) EtherNet/IP, Ethernet TCP/IP, MODBUS/TCP, Other, USB

Accessories

NJ-PA3001 Sysmac NJ power supply unit, 100-240 VAC, 30 W, "RUN" output relay
NJ-PD3001 Sysmac NJ power supply unit, 24 VDC, 30 W, "RUN" output relay

Downloads