Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4NS-8BF

Safety interlock switch, 2 NC, 10 A, 2 x M20 conduit

Specifications

Door switch type Key-operated
Guard-lock
Material housing Resin
Material head Resin
Ambient temperature (operating) -30-70 °C
Direction of operation Adjustable
Door contacts NC 2
Door contacts NO 0
Switch action Slow action
Make before break
LED indicator
Connection method Terminal block
Cable length 0 m
Degree of protection (IP) IP67
Conduit size M20
Number of conduits 2
Shape Cuboid
Overall length of sensor 88 mm
Height of sensor 30 mm
Width of sensor 56 mm

Accessories

D4DS-K1 Operation key for D4NL/NS; horizontal mounting
D4DS-K2 Operation key for D4NL/NS; vertical mounting
D4DS-K3 Operation key for D4NL/NS; adjustable mounting (horizontal)
D4DS-K5 Operation key for D4NL/NS; adjustable mounting (horizontal/vertical)

Downloads