Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4NL-1AFB-B

Safety door-lock switch, PG13.5 entry, 1NC/1NO + 1NC/1NO, mechanical lock, 110 VAC

Specifications

Door switch type Key-operated
Guard-lock
Material housing Plastic
Material head Plastic
Ambient temperature (operating) -10-55 °C
Connection method Terminal block
Cable length 0 m
Direction of operation Adjustable
Holding force 1300 N
Door contacts NC 1
Door contacts NO 1
Lock monitor contacts NC 1
Lock monitor contacts NO 1
Lock/Release key type Standard key
Lock/Release key position Bottom
Lock/Release key material Metal
Solenoid voltage 110 V
LED indicator
Degree of protection (IP) IP67
Conduit size PG13.5
Number of conduits 2
Switch action Slow action
Shape Cuboid
Overall length of sensor 95 mm
Height of sensor 35.5 mm
Width of sensor 88.5 mm
Switch without actuator
Lock/Release logic Power to unlock (Mechanical lock)

Accessories

D4DS-K1 Operation key for D4NL/NS; horizontal mounting
D4DS-K2 Operation key for D4NL/NS; vertical mounting
D4DS-K3 Operation key for D4NL/NS; adjustable mounting (horizontal)
D4DS-K5 Operation key for D4NL/NS; adjustable mounting (horizontal/vertical)

Downloads