Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4NH-4AAS

Safety door-hinge switch, Shaft actuator, M20 (1 conduit), 1NC/1NO (slow-action)

Specifications

Door switch type Hinge-operated
Material housing Plastic
Material head Plastic
Actuator type Shaft
Door contacts NC 1
Door contacts NO 1
LED indicator
Connection method Terminal block
Cable length 0 m
Degree of protection (IP) IP67
Conduit size M20
Number of conduits 1
Switch action Slow action
Shape Cuboid
Overall length of sensor 82.5 mm
Height of sensor 30 mm
Width of sensor 31 mm

Downloads