D4BS-2AFS
Safety-door switch, Metal, Tongue operated, G1/2 (1 conduit), 2NC (slow-action)
Specifications
Door switch type | Key-operated |
Guard-lock | |
Material housing | Metal |
Material head | Metal |
Ambient temperature (operating) | -40-80 °C |
Direction of operation | Adjustable |
Door contacts NC | 2 |
Door contacts NO | 0 |
LED indicator | |
Connection method | Terminal block |
Cable length | 0 m |
Degree of protection (IP) | IP67 |
Conduit size | G1/2 |
Number of conduits | 1 |
Switch action | Slow action |
Shape | Cuboid |
Overall length | 111.5 mm |
Height of sensor | 43 mm |
Width of sensor | 40 mm |