Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D41L-2YDAE-N2

Hygienic Guard locking Switch, RFID High-coded, Solenoid monitoring, Power to unlock, PNP, Test Pulse, Connector plug M12, 8-pole, re-teaching enabled, Emergency exit

Specifications

Coding Unique
Connection method Connector M12 - 8 pin
Degree of protection (IP) IP66/IP67/IP69
Diagnostic LED
Door contacts NC 2
Door contacts NO 1
Door switch type RFID magnetic
Guard-lock
High coding level
LED indicator
Lock/Release key type Standard key
Material housing PBT
Number of auxiliary outputs 1
Number of safety inputs 2
Output test pulses
Output type PNP
Solenoid voltage 24 V
Switch without actuator
Teaching limitation
OSSD configuration Guard monitoring AND lock monitoring
Lock/Release logic Power to lock (Solenoid lock)
With escape release

Accessories

D41L-A1 Actuator for D41L, straight, 127 x 35 x 46 mm
D41L-MP Mounting plate for D41L, Plastic, 101 x 40 x 18.5 mm
D41L-MS Mounting Kit for D41L, 1 x Aluminium protective plate, 2x Aluminium threaded head Ø 20 mm with M6 thread, 2x Rubber discs

Downloads