Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D41G-2YDA-T1

Guard locking Switch, RFID High-coded, Solenoid monitoring, Power to unlock, PNP, Test Pulse, Screw connection, re-teaching enabled

Specifications

Coding Unique
Connection method Cable
Degree of protection (IP) IP66/IP67
Diagnostic LED
Door contacts NC 2
Door contacts NO 1
Door switch type RFID magnetic
Guard-lock
High coding level
LED indicator
Lock/Release key type Standard key
Material housing PBT
Number of auxiliary outputs 1
Number of safety inputs 2
Output test pulses
Output type PNP
Solenoid voltage 24 V
Teaching limitation
OSSD configuration Guard monitoring AND lock monitoring
Lock/Release logic Power to lock (Solenoid lock)

Accessories

D41G-A1L Actuator for D41G, compact, left-hand side, without emergency exit
D41G-A1L-E0 Actuator for D41G, compact, left-hand side, with emergency exit
D41G-A1R Actuator for D41G, compact, right-hand side, without emergency exit
D41G-A1R-E0 Actuator for D41G, compact, right-hand side, with emergency exit
D41G-A2L Actuator for D41G, with door handle, left-hand side, without emergency exit
D41G-A2L-E1 Actuator for D41G, with door handle, left-hand side, with emergency exit
D41G-A2L-E1T Actuator for D41G, with door handle, left-hand side, with emergency exit, with lockout tag
D41G-A2R Actuator for D41G, with door handle, right-hand side, without emergency exit
D41G-A2R-E1 Actuator for D41G, with door handle, right-hand side, with emergency exit
D41G-A2R-E1T Actuator for D41G, with door handle, left-hand side, with emergency exit, with lockout tag

Downloads