Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D41D-1CD-N1

Non-contact Interlock Switch, RFID High-coded, PNP, Test Pulse, Connector plug M8

Specifications

Coding Unique
Connection method Connector M8 - 8 pin
Degree of protection (IP) IP65/IP67
Diagnostic LED
Door contacts NC 2
Door contacts NO 1
Door switch type Non-contact, RFID coded
Guard-lock
High coding level
LED indicator
Material housing PBT
Number of auxiliary outputs 1
Auxiliary monitoring output PNP type, short-circuit proof
Cable exit direction Bottom
Make before break
Max. differential travel 20 %
Max. operating distance ON to OFF 18 mm
Min. operating distance OFF to ON 10 mm
Mounting method M4 screws
Number of connectable switches 30 max. (wiring length: 100 m max.)
Number of OSSD 2
Output test pulses
Output type PNP
Shape Rectangular compact
Switch without actuator
Teaching limitation
Vibration resistance 10 to 55 Hz, amplitude 1.0 mm

Accessories

D41D-8P5-CFM8-702M Female cable connector for D41D, straight, screw type M8, 8 poles, PUR, cable length 2 m
D41D-8P5-CFM8-705M Female cable connector for D41D, straight, screw type M8, 8 poles, PUR, cable length 5 m
D41D-8P5-CFM8-710M Female cable connector for D41D, straight, screw type M8, 8 poles, PUR, cable length 10 m
D41D-A1 Actuator for D41D, actuation from side, 2 x M4 screw, 39 x 29.5 x 18 mm
D41D-A2 Actuator for D41D, frontal actuation, 2 x M5 screw, 60 x 16 x 6.8 mm
D41D-A3 Actuator for D41D, frontal actuation, 1 x M3 screw, 23 x 9 x 7 mm

Downloads