Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D40Z-1C5-S

Safety non-contact door switch, Cat 4/Ple, 5m cable, switch only

Specifications

Switch without actuator
Min. operating distance OFF to ON 5 mm
Max. operating distance ON to OFF 15 mm
Max. differential travel 20 %
Ambient temperature (operating) -10-65 °C
Vibration resistance 10 to 55 to 10 Hz (single amplitude: 0.75 mm, double amplitude: 1.5 mm)
Min. shock resistance 300 m/s²
Degree of protection (IP) IP67
Material housing PBT
Mounting method M4 screws
Max. power consumption 0.5 W
Auxiliary monitoring output Photocoupler output: 24 V DC, load current: 10 mA
Cable length 5 m
Number of connectable switches 30 max. (wiring length: 100 m max.)
LED indicator

Accessories

D40Z-1C-A Safety non-contact door switch, Cat 4/Ple, actuator only

Downloads