CRT1B-MD04JS
CompoNet bit slave unit, 2 x inputs, 2 x transistor output, NPN, 0.1 A / output, compact connectors
The production of this product is planned to end on 2026-06-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
| Communication port(s) | CompoNet Slave |
| Type of module | Digital I/O |
| I/O connection type | Other |
| Connection method | 2-wire, 3-wire |
| Number of digital inputs | 2 |
| Digital input type | NPN |
| Permitted voltage at input | 0-26.4 V |
| Number of digital outputs | 2 |
| Digital output type | NPN |
| Permitted voltage at output | 0-26.4 V |
| Output current | 0.1 A |
| Short-circuit protected outputs | |
| Number of IOV (V+) terminals | 4 |
| Number of IOG (V-) terminals | 4 |
| Number of COM terminals | 0 |
| I/O system | None |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 20 mm |
| Product Width (unpacked) | 24 mm |
| Product Depth (unpacked) | 62.9 mm |
| Product Weight (unpacked) | 25 g |