Specifications
Type of module | Laser interface |
Amplifier interface | Not Applicable |
Encoder interface | Not Applicable |
Number of encoder input channels | 0 |
Digital output type | PWM, SL2-100, TCR |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 63.2 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 263.12 g |