Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CK3W-GC2100

Laser Interface Unit for CK3M, SL2-100 Protocol, Laser PWM output

Specifications

Type of module Laser interface
Amplifier interface Not Applicable
Encoder interface Not Applicable
Number of encoder input channels 0
Digital output type PWM, SL2-100
Product Height (unpacked) 90 mm
Product Width (unpacked) 63.2 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 263.06 g

Downloads

download
CK3W-GC__00 Datasheet
enPDF 4.8 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Power PMAC Users Manual
enPDF 11 MB
download
Software Reference Manual Technical Manual
enPDF 15.1 MB
download
Startup Guide Getting Started Guide
enPDF 3.88 MB
download
Startup Guide for 1S-series Servo Drives Getting Started Guide
enPDF 6 MB