CK3W-GC1200
Laser Interface Unit for CK3M, XY2-100 Protocol, Laser PWM output and TCR Output
Specifications
Type of module | Laser interface |
Amplifier interface | N/A |
Encoder interface | N/A |
Number of encoder input channels | 0 |
Digital output type | PWM, TCR, XY2-100 |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 63.2 mm |
Product Depth (unpacked) | 80 mm |