Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CK3W-AX1515N

CK3W 4 Axis Interface Unit, DA output (True DAC), Pulse + direction or phase difference, Pulse encoder / Serial encoder, NPN Output type

Specifications

Type of module Axis interface
Amplifier interface True DAC
Encoder interface Digital quadrature / Serial
Number of encoder input channels 4
Number of pulse output channels 4
Digital output type NPN
Product Height (unpacked) 90 mm
Product Width (unpacked) 130 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 520 g

Downloads

download
CK3W AX Datasheet
enPDF 5.79 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Startup Guide Getting Started Guide
enPDF 3.88 MB
download
Startup Guide for 1S-series Servo Drives Getting Started Guide
enPDF 6 MB