Specifications
Type of module | Axis interface |
Amplifier interface | DirectPWM output |
Encoder interface | Digital quadrature / Serial |
Number of encoder input channels | 4 |
Number of pulse output channels | 4 |
Digital output type | PNP |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 130 mm |
Product Depth (unpacked) | 80 mm |
Product Weight (unpacked) | 519.26 g |