Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CK3M-CPU101

CK3M CPU, 1 GB RAM, 1 GB Flash, No EtherCAT. Up to two axis interface units can be connected. Expansion units can be connected.

Specifications

Type of module CK3M Motion Control CPU
CPU clock frequency 1.0 GHz
Max. number of axes via EtherCAT 0
Number of digital inputs 0
Number of digital outputs 0
Number of analog inputs 0
Max. number of axis interface units 4
Communication port(s) Ethernet TCP/IP, USB
Product Height (unpacked) 90 mm
Product Width (unpacked) 63.2 mm
Product Depth (unpacked) 80 mm
Product Weight (unpacked) 220 g

Accessories

CK3W-PD048 CK3W Power Supply Unit for CK[]M-CPU1[]1, 5 VDC / 24 VDC, max current 8 A (5 VDC)
FZ-MEM16G Accessory FH, USB memory 16G
GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply

Downloads