Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CK3E-1310

Programmable Multi-Axis Controller µPower PMAC, 16 axes

Specifications

Max. number of synchronous axes 16
Communication port(s) EtherCAT Master, Ethernet TCP/IP, USB
Supply voltage DC 20.4-26.4 V
Product Height (unpacked) 125 mm
Product Width (unpacked) 28.6 mm
Product Depth (unpacked) 170.9 mm
Product Weight (unpacked) 700 g

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
NJ-series -[EtherNet/IP]- CK3M-CPU1x1 Connection Guide
enPDF 3.88 MB
download
Power PMAC Users Manual
enPDF 11 MB
download
Software Reference Manual Technical Manual
enPDF 15.1 MB
download
Startup Guide Getting Started Guide
enPDF 3.88 MB
download
Startup Guide for 1S-series Servo Drives Getting Started Guide
enPDF 6 MB