CJ1W-PTS51
Isolated thermocouple input unit, 4 x inputs type K, J, L, R, S, T, B, resolution 0.1 °C, screw terminal
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Special I/O Unit |
Type of module | Analog I/O |
Number of analog inputs | 4 |
Temperature input type | B, J, K, L, R, S, T |
Linear analog input type | None |
Resolution of the analog inputs | 13 Bit |
Input circuit type | Isolated |
Number of analog outputs | 0 |
Linear analog output type | None |
I/O connection type | Screw |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 89 mm |
Product Weight (unpacked) | 150 g |