CJ1W-ETN21
Ethernet unit for CJ-series, 100Base-TX and 10 Base-T, 1 x RJ45 socket, TCP/IP & UDP/IP socket services, FTP, SMTP, FINS
The production of this product is planned to end on 2025-03-31.
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | CPU Bus Unit |
Type of module | Communication |
IO-Link master | |
Communication port(s) | Ethernet TCP/IP |
Number of communication ports | 1 |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 65 mm |
Product Weight (unpacked) | 100 g |