A22NE-M-P212-N
Emergency stop switch,Push-In, non-illuminated, 40 mm dia, push-lock/turn-reset, 2NC+NO
Specifications
Number of contacts, normally-open | 1 |
Number of contacts, normally-closed | 2 |
Unlocking method | Turn unlatching mechanism |
Diameter cap | 40 mm |
Hole diameter | 22 mm |
Mounting method | Build-in |
With lighting | |
With lock lever contact function | |
Button text | None |
Text color | N/A |
Lighting voltage | N/A |
Connection type auxiliary circuit | Spring clamp connection |
Degree of protection (IP) | IP65 |