7212-1102-0002
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, Standard Density, 102 mm focus, Standard Speed, 1D/2D Decoder
Specifications
Communication port(s) | USB |
Number of pixels | 1.2 MP |
Focus distance | 102-102 mm |
Autofocus | |
Camera type | Monochrome |
Decoder speed | Standard speed |
Decoder type | 1D, 2D |
Frame rate | 42 fps |
Illumination | Inner LEDs only |
Image width | 1280 pixels |
Image height | 960 pixels |
Optics class | Standard Density |
Pixel size | 3.75 µm |
Shutter type | Global |
Product Height (unpacked) | 24 mm |
Product Width (unpacked) | 34 mm |
Product Depth (unpacked) | 39 mm |