Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

7211-2050-0003

MicroHAWK ID-20, IP40 Case, USB, WVGA, 0.3 Megapixel, Mono, High Density, 50 mm focus, Standard Speed, X-Mode Decoder

Specifications

Communication port(s) USB
Number of pixels 0.3 MP
Focus distance 50-50 mm
Autofocus
Camera type Monochrome
Decoder speed Standard speed
Decoder type X-Mode (advanced 1D+2D+DPM)
Frame rate 60 fps
Illumination Inner LEDs only
Image width 752 pixels
Image height 480 pixels
Optics class High Density
Pixel size 6 µm
Shutter type Global
Product Height (unpacked) 24 mm
Product Width (unpacked) 34 mm
Product Depth (unpacked) 39 mm
Product Weight (unpacked) 26 g

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
MicroHAWK Device Discovery Utility Software
en ZIP 6.7 MB
o

Please or register to view this content

download
MicroHAWK ID Setup Manual
enPDF 744 KB
download
MicroHAWK ID Getting Started Guide
enPDF 1.6 MB
download
MicroHAWK ID Users Manual
enPDF 18.1 MB
download
MicroHAWK ID Accessory Guide Technical Manual
enPDF 1.06 MB
download
MicroHAWK ID-20 Datasheet
enPDF 415 KB
download
Microhawk Brochure
enPDF 1.18 MB
download
Weblink 1.3.0 Software
en ZIP 14.7 MB
o

Please or register to view this content