Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

44506-5210 ER6022-021ME

Safety rope pull E-stop switch, up to 80m, E-stop, contact 2 NC+1 NO, wiring 3 x M20

Specifications

Number of contacts, normally-open 1
Number of contacts, normally-closed 2
Max. length of pull cord 80 m
Number of actuation directions 1
Mounting position Left or Right
Material housing Diecast aluminium
Color Yellow
E-stop button Included
LED indicator
With tension indication
Number of conduits 3
Conduit size M20
Ambient temperature -25-80 °C
Degree of protection (IP) IP67
Degree of protection (NEMA) 6

Accessories

44506-2705 RK5 Safety rope pull E-stop switch accessory, rope kit 5m
44506-2710 RK10 Safety rope pull E-stop switch accessory, rope kit 10m
44506-2720 RK20 Safety rope pull E-stop switch accessory, rope kit 20m
44506-2750 RK50 Safety rope pull E-stop switch accessory, rope kit 50m
44506-2780 RK80 Safety rope pull E-stop switch accessory, rope Kit 80m
44506-4700 SM06-TG00 Safety rope pull E-stop switch accessory, tensioner gripper, stainless steel
44506-4720 SM06-DL20 Safety rope pull E-stop switch accessory, double loop clip, stainless steel, 4 pack
44506-4730 SM06-TB30 Safety rope pull E-stop switch accessory, rope pull switch turnbuckle, stainless steel
44506-4750 SM06-SP50 Safety rope pull E-stop switch accessory, spring, stainless steel
44506-4770 SM06-THSS Safety rope pull E-stop switch accessory, thimbler stainless steel, 4 pack
44506-4780 SM06-RPSS Safety rope pull E-stop switch accessory, rope pulley, stainless steel

Downloads