Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

44506-4120 ER5018-021NE

Safety rope pull E-stop switch, up to 40m, 2 NC + 1 NO, wiring 3x 1/2 in. NPT

Specifications

Number of contacts, normally-open 1
Number of contacts, normally-closed 2
Max. length of pull cord 40 m
Number of actuation directions 1
Mounting position Left or Right
Material housing Diecast aluminium
Color Yellow
E-stop button Included
LED indicator
With tension indication
Number of conduits 3
Conduit size 1/2-14NPT
Ambient temperature -25-80 °C
Degree of protection (IP) IP67
Degree of protection (NEMA) 6

Downloads