Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

44506-4010 ER5018-021M

Rope pull emergency stop switch, up to 40m, 2NC + 1NO, M20 wiring entry (3x), without E-stop push-button

Specifications

Number of contacts, normally-open 1
Number of contacts, normally-closed 2
Max. length of pull cord 40 m
Number of actuation directions 1
Mounting position Left or Right
Material housing Aluminum die-cast
Color Yellow
E-stop button Optional
LED indicator
With tension indication
Number of conduits 3
Conduit size M20
Ambient temperature -25-80 °C
Degree of protection (IP) IP67
Degree of protection (NEMA) 6

Accessories

44506-2720 RK20 Safety rope pull E-stop switch accessory, rope kit 20m
44506-2750 RK50 Safety rope pull E-stop switch accessory, rope kit 50m
44506-2780 RK80 Safety rope pull E-stop switch accessory, rope Kit 80m

Downloads