Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

3G3MX2-A2001-EV2

MX2-EV2 inverter drive, 0.1/0.2 kW (ND/LD), 1.0/1.2 A (ND/LD), 200 VAC, 3~ input, sensorless vector, max. output freq. 590Hz

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 230 V three phase
Max. motor output at constant torque 0.1 kW
Max. motor output at variable torque 0.2 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) CompoNet Slave, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, PROFIBUS DP Slave
Product Weight (unpacked) 1000 g

Accessories

3G3AX-MX2-DRT-E DeviceNet option card for MX2 inverter
3G3AX-MX2-ECT MX2 EtherCAT option card
3G3AX-MX2-EIP-A MX2 Ethernet/IP option card
3G3AX-MX2-PRT-E MX2 option card, PROFIBUS DP
3G3AX-OP01 LED remote operator panel, cable length max. 3m
AX-FER2102-PE Ferrite choke, 21mm diameter, for 2.2kW inverters and below
AX-FIC4005-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 4.3 A, 400 VAC, three phase. Please check datasheet for the correct drive selection.
AX-FIC4005-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 4.3 A, 400 VAC. Please check datasheet for the correct drive selection.
AX-RAI02800080-DE AC input reactor, 8 A, 2.8 mH, for 0.2 to 1.5 kW sizes, 200-400 VAC, 3 phase
AX-RAO11500026-DE AC output reactor, 2.6 A, 11.5 mH, for 0.1, 0.2 and 0.4 kW, 200 VAC, 1/3 phase
AX-RC21400016-DE DC link reactor, 1.6 A, 21.4 mH, for 0.1 and 0.2 kW, 200 VAC

Downloads

download
3G3MX2 EC Type Examination including IEC60204-1 Certificate
en PDF 626 KB
o

Please or register to view this content

download
3G3MX2-_-E Instruction Sheet
en PDF 182 KB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content

download
Energy Saving v1.5.0.3 Software
en ZIP 104 MB
o

Please or register to view this content

download
From 3G3JX to 3G3MX2 Replacement guide
en PDF 1 MB
o

Please or register to view this content

download
LCD Digital Operator Users Manual
en PDF 2.4 MB
o

Please or register to view this content

download
MX2 Getting Started Guide
en PDF 4.94 MB
o

Please or register to view this content

download
MX2 Users Manual
en PDF 7.68 MB
o

Please or register to view this content

download
MX2 EtherNet/IP Option Board Users Manual
en PDF 4.49 MB
o

Please or register to view this content

download
MX2 IP54 Instruction Sheet
en PDF 329 KB
o

Please or register to view this content

download
MX2 Pump Sequencer Application Software Users Manual
en PDF 2.9 MB
o

Please or register to view this content

download
MX2 Series Type EV2 Users Manual
en PDF 27.2 MB
o

Please or register to view this content

download
MX2-EV2 - Variable Speed Drives Datasheet
en PDF 3.66 MB
o

Please or register to view this content

download
MX2/RX CompoNet Option Board Users Manual
en PDF 6.85 MB
o

Please or register to view this content

download
MX2/RX DeviceNet Option Board Users Manual
en PDF 6.48 MB
o

Please or register to view this content

download
MX2/RX EtherCAT Option Board Users Manual
en PDF 7.82 MB
o

Please or register to view this content

download
MX2/RX PROFIBUS Option Board Users Manual
en PDF 5.04 MB
o

Please or register to view this content

download
MX2/RX/LX Series Drive Programming Users Manual
en PDF 3.72 MB
o

Please or register to view this content

download
NJ-series -[DeviceNet]- 3G3MX2-series Inverter Connection Guide
en ZIP 2.98 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- 3G3MX2-series Inverter Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
RX/MX2 Winder Application Software: PID control with Diameter Sensor Users Manual
en PDF 2.31 MB
o

Please or register to view this content

download
RX/MX2 Winder Application Software: PID control without Diameter Sensor Users Manual
en PDF 2.31 MB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
3G3MX2 EC Type Examination including IEC60204-1 Certificate
en PDF 626 KB
o

Please or register to view this content

download
NJ-series -[DeviceNet]- 3G3MX2-series Inverter Connection Guide
en ZIP 2.98 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- 3G3MX2-series Inverter Connection Guide
en PDF 1.72 MB
o

Please or register to view this content

download
MX2-EV2 - Variable Speed Drives Datasheet
en PDF 3.66 MB
o

Please or register to view this content

download
3G3MX2-_-E Instruction Sheet
en PDF 182 KB
o

Please or register to view this content

download
From 3G3JX to 3G3MX2 Replacement guide
en PDF 1 MB
o

Please or register to view this content

download
LCD Digital Operator Users Manual
en PDF 2.4 MB
o

Please or register to view this content

download
MX2 Users Manual
en PDF 7.68 MB
o

Please or register to view this content

download
MX2 Getting Started Guide
en PDF 4.94 MB
o

Please or register to view this content

download
MX2 EtherNet/IP Option Board Users Manual
en PDF 4.49 MB
o

Please or register to view this content

download
MX2 IP54 Instruction Sheet
en PDF 329 KB
o

Please or register to view this content

download
MX2 Pump Sequencer Application Software Users Manual
en PDF 2.9 MB
o

Please or register to view this content

download
MX2 Series Type EV2 Users Manual
en PDF 27.2 MB
o

Please or register to view this content

download
MX2/RX CompoNet Option Board Users Manual
en PDF 6.85 MB
o

Please or register to view this content

download
MX2/RX DeviceNet Option Board Users Manual
en PDF 6.48 MB
o

Please or register to view this content

download
MX2/RX EtherCAT Option Board Users Manual
en PDF 7.82 MB
o

Please or register to view this content

download
MX2/RX PROFIBUS Option Board Users Manual
en PDF 5.04 MB
o

Please or register to view this content

download
MX2/RX/LX Series Drive Programming Users Manual
en PDF 3.72 MB
o

Please or register to view this content

download
RX/MX2 Winder Application Software: PID control with Diameter Sensor Users Manual
en PDF 2.31 MB
o

Please or register to view this content

download
RX/MX2 Winder Application Software: PID control without Diameter Sensor Users Manual
en PDF 2.31 MB
o

Please or register to view this content

download
Driver MX2 & RX2 for Windows 11 Software
en ZIP 103 KB
o

Please or register to view this content

download
Energy Saving v1.5.0.3 Software
en ZIP 104 MB
o

Please or register to view this content