Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

3G3M1-A4075

M1 AC Drive, 7.5/11 kW (HD/ND), 18/23 A (HD/ND), 400 VAC, 3~ input, OLV/CLV control, STO (wired), max. output freq. 590 Hz

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector, V/f control, Vector control
Drive supply voltage 400 V three phase
Max. motor output at constant torque 7.5 kW
Max. motor output at variable torque 11 kW
Built in EMC filter
Degree of protection (IP) IP20
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) None
Product Height (unpacked) 220 mm
Product Width (unpacked) 180 mm
Product Depth (unpacked) 171 mm
Product Weight (unpacked) 3800 g
Finless type

Accessories

AX-FER2815-PE Ferrite choke, 28mm diameter, for 15kW inverters and below
AX-FIC4044-SE M1 RFI filter 44 A, 400 VAC, three phase.
AX-FIC4044-SE-LL Low Leakage M1 RFI filter 44 A, 400 VAC, three phase.
AX-M1-S4 M1 Shield Clamp Size 4 (AB037 & A2055/A2075 & A4055/A4075)
AX-RAI00440300-DE AC input reactor, 30 A, 0.44 mH, for 7.5 to 15 kW sizes, 400 VAC, 3 phase
AX-RAI00740335-DE AC input reactor, 33.5 A, 0.74 mH, for 11 to 15 kW sizes, 400 VAC, 3 phase
AX-RAI00810180-DE AC input reactor, 18 A, 0.81 mH, for 5.5 to 7.5 kW sizes, 400 VAC, 3 phase
AX-RAO02000320-DE AC output reactor, 32 A, 2 mH, for 15 kW , 400 VAC, 3 phase
AX-RAO02500220-DE AC output reactor, 22 A, 2.5 mH, for 11 kW , 400 VAC, 3 phase
AX-RC01750430-DE DC link reactor, 43 A, 1.75 mH, for 15 kW, 400 VAC
AX-RC02330307-DE DC link reactor, 30.7 A, 2.33 mH, for 11 kW, 400 VAC
AX-RC03350219-DE DC link reactor, 21.9 A, 3.35 mH, for 7.5 kW, 400 VAC
AX-REM00K4070-IE Braking resistor, 400 W, 70 ohm nominal
AX-REM00K9060-IE Braking resistor, 900 W, 60 ohm nominal
AX-REM01K3070-IE Braking resistor, 1300 W, 70 ohm nominal

Downloads

download
M1-EMP - ETHERNET_IP CJ2M Connection Guide
itPDF 2.65 MB
download
M1-EMP - PROFINET CJ1W-PNT21 Connection Guide
itPDF 1.5 MB
download
3G3M1 Hardwired to NX-Safety Connection Guide
enPDF 2.32 MB
download
3G3M1 Quick Guide Getting Started Guide
daPDF 1.88 MB
download
3G3M1-ECT to NX-Safety via FSoE Connection Guide
enPDF 2.09 MB
download
M1 Series Standard Type V1.1 Users Manual
enPDF 13.7 MB
download
M1-EMP - ETHERNET_IP NX1P2 Connection Guide
itPDF 2.2 MB
download
M1-EMP - PROFINET S7-1500 Connection Guide
itPDF 1.69 MB
download
M1-STD Datasheet
enPDF 4.04 MB