Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

3G3M1-A2037-ECT

M1 AC Drive, 3.7/5.5 kW (HD/ND), 17.5/19.6 A (HD/ND), 200 VAC, 3~ input, OLV/CLV control, EtherCAT, STO (FSoE + wired), max. output freq. 590 Hz.

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector, V/f control, Vector control
Drive supply voltage 230 V three phase
Max. motor output at constant torque 3.7 kW
Max. motor output at variable torque 5.5 kW
Built in EMC filter
Degree of protection (IP) IP20
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Communication port(s) EtherCAT Slave, USB
Product Height (unpacked) 130 mm
Product Width (unpacked) 140 mm
Product Depth (unpacked) 156 mm
Product Weight (unpacked) 1700 g
Finless type

Accessories

AX-FER2815-PE Ferrite choke, 28mm diameter, for 15kW inverters and below
AX-FIC4044-SE M1 RFI filter 44 A, 400 VAC, three phase.
AX-FIC4044-SE-LL Low Leakage M1 RFI filter 44 A, 400 VAC, three phase.
AX-M1-S3 M1 Shield Clamp Size 3 (AB022 & A2037 & A4030/A4040)
AX-RAI00290250-DE AC input reactor, 25 A, 0.29 mH, for 3.7 to 5.5 kW sizes, 200 VAC, 3 phase
AX-RAI00450170-DE AC input reactor, 17 A, 0.45 mH, for 2.2 to 3.7 kW sizes, 200 VAC, 3 phase
AX-RAO01150220-DE AC output reactor, 22 A, 1.15 mH, for 5.5 kW, 200 VAC, 3 phase
AX-RC01110309-DE DC link reactor, 30.9 A, 1.11 mH, for 5.5 kW, 200 VAC
AX-RC01600223-DE DC link reactor, 22.3 A, 1.6 mH, for 2.2 kW and 3.7 kW, 200 VAC
AX-REM00K2040-IE Braking resistor, 200 W, 40 ohm nominal
AX-REM00K4035-IE Braking resistor, 35 ohm, 400 W nominal
AX-REM00K4040-IE Braking resistor, 400 W, 40 ohm nominal

Downloads