Specifications
| Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector, V/f control, Vector control |
| Drive supply voltage | 230 V three phase |
| Max. motor output at constant torque | 2.2 kW |
| Max. motor output at variable torque | 3.0 kW |
| Built in EMC filter | |
| Degree of protection (IP) | IP20 |
| Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
| Communication port(s) | EtherCAT Slave, USB |
| Communication option(s) | None |
| Product Height (unpacked) | 130 mm |
| Product Width (unpacked) | 110 mm |
| Product Depth (unpacked) | 156 mm |
| Product Weight (unpacked) | 1400 g |
Accessories
| AX-FER2102-PE | Ferrite choke, 21mm diameter, for 2.2kW inverters and below |
|
|
| AX-FIC2018-SE | M1 footprint RFI filter, 18A, 3-phase 200 VAC, for 1.5 to 2.2 kW models, UL Compliant |
|
|
| AX-M1-S2 | M1 Shield Clamp Size 2 (AB015 & A2015/A2022 & A4004/A4007/A4015/A4022) |
|
|
| AX-RAI00450170-DE | AC input reactor, 17 A, 0.45 mH, for 2.2 to 3.7 kW sizes, 200 VAC, 3 phase |
|
|
| AX-RAI00670110-DE | AC input reactor, 11 A, 0.67 mH, for 1.5 to 2.2 kW sizes, 200 VAC, 3 phase |
|
|
| AX-RAO01830160-DE | AC output reactor, 16 A, 1.83 mH, for 3.7 kW, 200 VAC, 3 phase |
|
|
| AX-RC01600223-DE | DC link reactor, 22.3 A, 1.6 mH, for 2.2 kW and 3.7 kW, 200 VAC |
|
|
| AX-RC02510138-DE | DC link reactor, 13.8 A, 2.51 mH, for 1.5 kW and 2.2 kW, 200 VAC |
|
|
| AX-REM00K2040-IE | Braking resistor, 200 W, 40 ohm nominal |
|
|
| AX-REM00K2050-IE | Braking resistor, 200 W, 50 ohm nominal |
|
|
| AX-REM00K4050-IE | Braking resistor, 400 W, 50 ohm nominal |
|