Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

30530-002

Industrial Feeder iPF-530, white backlight

Specifications

Feeder part Feeder unit
Feeder type iPF-530
Maximum component size 150 mm
Backlight type White

Accessories

30380-101F iPF Accessory: Purge actuator for iPF-380 and iPF-530
30380-102F iPF Accessory: Ball joints set for iPF-380 and iPF-530
30530-001F iPF Accessory: Red backlight for iPF-530
30530-002F iPF Accessory: White backlight for iPF-530
30530-003F iPF Accessory: Infrared backlight for iPF-530
30600-380F iPF Accessory: power cable for iPF-380 and iPF-530, 5 m

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.