Specifications
Feeder part | Feeder unit |
Feeder type | iPF-380 |
Maximum component size | 60 mm |
Backlight type | Red |
Accessories
30380-001F | iPF Accessory: Red backlight for iPF-380 |
|
|
30380-002F | iPF Accessory: White backlight for iPF-380 |
|
|
30380-003F | iPF Accessory: Infrared backlight for iPF-380 |
|
|
30380-101F | iPF Accessory: Purge actuator for iPF-380 and iPF-530 |
|
|
30380-102F | iPF Accessory: Ball joints set for iPF-380 and iPF-530 |
|
|
30600-380F | iPF Accessory: power cable for iPF-380 and iPF-530, 5 m |
|