Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

30240-002

Industrial Feeder iPF-240, white backlight

Specifications

Feeder part Feeder unit
Feeder type iPF-240
Maximum component size 40 mm
Backlight type White

Accessories

30240-001F iPF Accessory: Red backlight for iPF-240
30240-002F iPF Accessory: White backlight for iPF-240
30240-003F iPF Accessory: Infrared backlight for iPF-240
30240-101F iPF Accessory: Left purge actuator KIT for iPF-240
30240-102F iPF Accessory: Right purge actuator KIT for iPF-240
30240-103F iPF Accessory: Purge actuator for iPF-240
30240-104F iPF Accessory: Platform ONLY, Left purge, flat for iPF-240
30240-105F iPF Accessory: Platform ONLY, Right purge, flat for iPF-240
30240-106F iPF Accessory: ESD Platform ONLY, Left purge, flat for iPF-240
30240-107F iPF Accessory: ESD Platform ONLY, Right purge, flat for iPF-240
30240-108F iPF Accessory: Screw kit for iPF-240 platform mount
30600-240F iPF Accessory: power cable for iPF-240, 5 m

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.