Specifications
Feeder part | Feeder unit |
Feeder type | iPF-240 |
Maximum component size | 40 mm |
Backlight type | Red |
Accessories
30240-001F | iPF Accessory: Red backlight for iPF-240 |
|
|
30240-002F | iPF Accessory: White backlight for iPF-240 |
|
|
30240-003F | iPF Accessory: Infrared backlight for iPF-240 |
|
|
30240-101F | iPF Accessory: Left purge actuator KIT for iPF-240 |
|
|
30240-102F | iPF Accessory: Right purge actuator KIT for iPF-240 |
|
|
30240-103F | iPF Accessory: Purge actuator for iPF-240 |
|
|
30240-104F | iPF Accessory: Platform ONLY, Left purge, flat for iPF-240 |
|
|
30240-105F | iPF Accessory: Platform ONLY, Right purge, flat for iPF-240 |
|
|
30240-106F | iPF Accessory: ESD Platform ONLY, Left purge, flat for iPF-240 |
|
|
30240-107F | iPF Accessory: ESD Platform ONLY, Right purge, flat for iPF-240 |
|
|
30240-108F | iPF Accessory: Screw kit for iPF-240 platform mount |
|
|
30600-240F | iPF Accessory: power cable for iPF-240, 5 m |
|