Specifications
Applicable product family | MM |
Mounting method | DIN rail |
Terminal | Screw |
Product Width (unpacked) | 72 mm |
Product Height (unpacked) | 118 mm |
Product Depth (unpacked) | 31 mm |
Color | Black |
Hold down clip included | |
Hold down clip for relay with CR circuit | Hold down clip cannot be used |
Accessories
PFP-100N | DIN-rail mounting track, 35 x 7.3 mm, 1 m length |
|
|
PFP-100N2 | DIN-rail mounting track, 35x16mm, 1m length |
|
|
PFP-50N | Din rail track, 500 mm |
|