Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to M1 Phase 2: Enhanced Intelligence and Position Control

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

M1 Phase 2: Enhanced Intelligence and Position Control

The OMRON M1 Integrated AC Drives Solution has now reached Phase 2, introducing advanced capabilities that elevate motor control and drive technology. 

The latest updates include advanced features like Plug-In Development, which enhances the inverter's intelligence. The new improved Position Control offers Electronic Gear control functionality that enables precise position control through pulse train reference and increasing the encoder type support for Standard models. 

These additions set a new benchmark in the industry, allowing for greater flexibility and efficiency in various applications.

The M1 Series continues to support a wide range of motors, including standard induction motors (IM), permanent magnet motors (PM), direct drive PM motors (up to 128 poles), and specialized motors such as drum motors. 

Its autotuning function in OMRON’s Sysmac Studio makes motor parameter adjustments simple and efficient. Moreover, the M1 delivers outstanding torque performance, providing 200% torque even at 0 Hz.Features and Benefits of the M1 Integrated Global AC Drives Solution:

  • Optimization of machine design: Built-in EtherCAT allows seamless integration of the M1 Series into any EtherCAT network, reducing total engineering costs.
  • Flexible connection: The EtherCAT topology enables variable machine designs, with ring topology ensuring robust and reliable manufacturing systems.
  • Choice of motors: The M1 Series supports an expanded selection of motors for diverse drive system requirements.
  • System digitalization: Networking capabilities make machines more connected to IoT technologies, enabling factory-floor monitoring or remote management for predictive maintenance and real-time condition tracking.
  • Plug-In Development: M1 inverter functions, for both M1-ECT and Standard models, are enhanced by Plug-In Development, adding new intelligence to the inverter.
  • Position Control: The Master/Slave functionality allows precise position control through pulse train reference, providing stepper-like behavior with any closed-loop motor.
  • Energy saving: Motors account for nearly half of the world’s electrical power consumption. By enabling optimized motor selection and motion control, the M1 Series contributes significantly to energy efficiency, with adaptability for various motor types.

With these Phase 2 enhancements, the OMRON M1 Integrated AC Drives Solution continues to lead the way in innovation and efficiency, providing a comprehensive and future-ready solution for modern motor control. This promotional Package contains:

  • One-minute sales presentations*
  • Sales sheet*
  • M1 series Leaflet (to share with your customers)** 
  • M1 series presentation (to show to your customers)**
  • Social media posts (to use on your social media profiles)**
*Available as download **Available after submitting below form.