Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to J1: The Simple, Small, and Smart Inverter

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

J1: The Simple, Small, and Smart Inverter

Compact, Flexible, and Intelligent Motor Control in a Streamlined Package

Designed for flexibility, efficiency, and ease of use, the new J1 Inverter brings advanced motor control capabilities into a compact and cost-effective package. It is the ideal solution for manufacturers seeking a balance between performance and price—particularly in high-volume, price-sensitive markets.

With its space-saving design and simplified setup, the J1 is perfect for a wide range of industrial applications, from pumps and fans to compact machinery. It provides stable operation even in fluctuating load or power conditions, thanks to features like stall prevention, automatic deceleration control, and overload protection. The J1 responds quickly to external disturbances using Dynamic Torque Vector Control, and its slow flow-rate stopping function contributes to energy savings when used with the built-in PID control.

The J1 addresses the growing demands of the low-end inverter market, where a highly competitive price point is essential. By combining reliable high-end performance with affordability, it gives our customers and partners a strong tool to target volume-driven opportunities—while maintaining the quality and support expected from Omron.

For partners, the J1 provides a reliable and cost-effective addition to your automation portfolio, enabling you to confidently serve clients with smaller or more budget-constrained projects without compromising functionality.

The J1 Inverter stands out for its adaptability and smart features:

  • V/F & Dynamic Torque Vector Control for quick response to load changes
  • PID control for optimal regulation of flow rate, temperature, and pressure
  • Overload capability: 150% of rated output current for 1 minute
  • Automatic deceleration and stall prevention to handle power supply or load fluctuations with ease
  • Slow flow-rate stop function for fan/pump control at energy-saving low speeds
  • Sysmac Studio IDE and dedicated J1 Editor for streamlined setup and monitoring
  • Certified to CE, UKCA, UL/cUL, EAC, and RoHS standards, J1 is ready for deployment across global markets.

In essence, J1 is more than a compact inverter—it's a strategic solution for industries looking to optimize performance while maintaining cost efficiency. With its intuitive design, stable control features, and accessible price point, J1 is set to become a key player in the entry-level inverter segment. 

This promotional Package contains:

  • One-minute sales presentation
  • Sales sheet
  • J1 series presentation (to show to your customers)
  • Social media posts (to use on your social media profiles)