Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ROEQ TML500/TML750 US Lifter solution for OMRON MD-650/900

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Roeq

ROEQ TML500/TML750 US Lifter solution for OMRON MD-650/900

Applicable models
  • MD-650/900
Category
  • Lifter
  • Pallet handler

The ROEQ TML500/TML750 US top modules and ROEQ PR750 Pallet Rack have been designed for the OMRON MD-650 and MD-900 AMR. With this versatile flat top Lifter solution, the MD-series can safely pick up, transport, and drop off various pallets and cargo up to 500 kg with the MD-650 and 750 kg with MD-900. The top module comes with ROEQ Assist software for fast and consistent set up and the solution has been developed to comply with safety standards.

  • Easy mounting of top module to the OMRON AMR 
  • Includes ROEQ Assist software for fast and consistent set up 
  • Threaded mounting holes for adding customized equipment 
  • Can travel with forks up for reduced cycle time 
  • Add-on ROEQ Cargo Sensor Kit available to prevent pick up of goods on occupied AMR and delivery to occupied pallet rack 
  • Easy access to robot I/O via top module 
  • ROEQ PR750 Pallet Rack for complete solution
    Space saving design with Multi Rack option
    Designed to affix OMRON sensor to connect to Fleet Manager

Compliant with safety standards: 

ISO 3691-4:2020 Driverless Industrial trucks EU Machine Directive

Specifications:

Payload: 
500 kg / 1100lbs on OMRON MD-650
750 kg / 1100lbs on OMRON MD-900
 
Stroke:
70mm / 2.75”

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.