NORD PM800-OMRON MD
- MD-650/900
- Conveyor
- Pallet handler
The Pallet Mover enables the Mobile Robot to pick up and deliver pallets – transporting them to e.g. production lines or packing stations, thereby enhancing internal logistics. The Pallet Mover’s integrated technology enables communication to external roller conveyors by wireless signals. A Nord Modules dock target can be installed in front of an existing conveyor line allowing the PM800 to successfully dock and receive or deliver a pallet. This fully automated premium solution allows heavy payload transportation of up to 770 kg to optimize logistics and production.
- Weight: 140 kg /308.6 lbs
- Length: 1344 mm | 52.92 in
- Width: 940 mm | 37 in
- Height: 171 mm | 6.73 in
- Height from floor to top of rollers: 454 mm | 17.87 in (possible extension up to 800 mm | 31.5 in)
- Center distance between rollers: 95.8 mm | 3.77 in
- Transport area: 1215 x 874 mm | 47.83 x 34.4 in
- MD-650 max payload capacity: 500 kg |1102 lbs.
- MD-900 max payload capacity: 750 kg | 1653 lbs
More information can be found on our partner’s webpage.