NORD PL-US-OMRON
- HD-1500
- Lifter
- Pallet handler
Optimize your internal logistics by automating the internal transportation of pallets with the Nord Modules US Pallet Lift Top Module. Nord Modules US Pallet Lift autonomously picks up and delivers pallets in the Pallet Rack. Stable handling and transport of pallets up to 40×48”. It enables the OMRON HD1500 to lift pallets autonomously from the Pallet Rack and lowers the pallet for stable transportation of payloads up to 1400 kg.
Design
- Industrial actuator with ball screw spindle, servo motor, and dynamic brake.
- Scissor lift design with cam followers.
- Allows uneven load - up to 850kg in one corner.
- Bearings in all moving joints.
- Easy mounting on AMR - Removing 4x4 screws gives access to the 4 mounting points on the AMR.
Life expectancy
- 600 000 lift cycles at maximum payload
Communication
- Equipped with stack light that gives feedback on the following states of the top module: Process status | Service need | Error
Power
- 48v safe power for drive
- 24v for controller
Data Collection
The top module is capable of sending essential information to the Omron AMR for data collection.
The information includes:
- Total lift count
- Error codes