Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to NORD P&D Cantilever Stand

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Nord Modules

NORD P&D Cantilever Stand

Applicable models
  • MD-650/900/HD-1500
Category
  • Peripheries

The NORD P&D Cantilever Stand for OMRON can hold pallets with a total weight of up to 1200 kg (2756 lbs). The NORD Pallet lifts mounted on an OMRON AMR can dock in the P&D Stand to receive or deliver a pallet. The P&D Cantilever Stand has a small footprint and can be mounted side by side. It is easy to set up and mount.

Technology

  • Designated use: Hold or receive a pallet with a max payload of 1 200 kg
  • Robot compatibility: Omron MD-650, Omron MD-900 & Omron HD-1500
  • NORD compatibility: NORD PL-EU (MD & HD) & NORD PL-US (MD & HD)
  • Max payload capacity 1 200 kg | 2 645 lbs
  • Length: 2 110 mm | 83.1 in
  • Width: (EU/US) 1 034/1 250 mm | 40.7/49.2 in
  • Height, floor to pallet: 483 mm | 19 in
  • Height, total: 720 mm | 28.3 in
  • EU-size pallet dimensions: EU EPAL 800 mm x 1 200 mm | 31.5 x 47.24 in
  • US-size pallet dimensions: 1 219 mm x 1 016 mm | 48 x 40 in
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.