Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to HDX 40E

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CesTek

HDX 40E

Applicable models
  • HD-1500
Category
  • Lifter
  • Pallet handler

Pallet Lift for HD1500.

  • Pallet lift for the larger HD1500. Lifts a pallet from a pallet stand. Drives it to the destination and delivers on another pallet stand. 
  • Payload up to 1500 Kg, excluding the weight of the lifter.
  • Lifting height 200mm
  • Height 90mm
  • Length 1250 mm
  • Width 190 mm, each leg
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.