Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to HD-1500 Conveyor Top for pallets

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Actemium

HD-1500 Conveyor Top for pallets

Applicable models
  • HD-1500
Category
  • Conveyor
  • Pallet handler

Top conveyor for HD1500, with motorized rollers and brake, and motorized loading / unloading station. Flexible solution for: boxes, trays, European format pallet 800x1200, US format pallet 1000x1200 and half-pallet 800-600.

  • This top conveyor has 3 voices of rollers for heavy loads
  • A fixed conveyor / robot conveyor mechanical coupling system for transfer.
  • Pallet brake system for robot movements, as well as pallet position sensors.
  • Load up to 1250 kg.
  • Transfer speed: 0.2m/s, acceleration, deceleration adjustable.
  • Working height: 450mm based on 60mm roller
  • Possibility of height adjustment by spacer.
  • Inserts above for mounting accessories and inserts for eyebolts.
  • Symmetrical conveyor for transfers from both sides.
  • Collaborative shape (no sharp angle).
  • Integration of top safety with robot safety.
For endurance and reliability the Statione and Top have:
  • 10 motorized rollers
  • 32 driven rollers
  • 19 free rollers
Fixed conveyor:
  • Capacity: 1 pallet, length of the conveyor module: 2m
  • Power supply: 400VAC three-phase
  • Movable module. 
More information can be found on our partner’s webpage.

Disclaimer

Except for the specific OMRON branded products displayed on this website, OMRON is not the manufacturer nor supplier of any of the available accessories displayed herein (“Accessories”). OMRON doesn’t warrant nor shall assume any liabilities for the specifications and/or performance of any of the Accessories, which are the entire responsibility of their respective manufacturer and/or supplier identified in this website (“Partners”). OMRON shares the information on the Accessories as it has been provided by the respective Partners, and OMRON doesn’t make any representation as of the accuracy and currency of any of such information which in any case must be confirmed by the relevant Partner.