
D4E, D4MC, ZE, ZV
Limit switches with mounting shape and pitch variations
Extending the standard and compact limit switches the D4E, D4MC, WL, ZE and ZV families provide mounting alternatives.
- The WL standard size provides a popular mounting shape and pitch in many countries
- The D4E and D4MC compact size provide alternative housing sizes and mounting pitches
- The ZE compact size provides diagonal mounting holes
- The ZV compact sizes provides base mounting holes
Specifications & ordering info
Product | Material housing | Degree of protection (IP) | Actuator type | Actuator detail | Connection method | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Number of contacts, change-over | Make before break | Switch action | Load type | With status indication | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Zinc | IP67 | Roller plunger | Connector M12 | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, connector type, general purpose, roller plunger |
|
|
|
Zinc | IP67 | Roller plunger | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, screw terminal, general purpose, roller plunger |
|
|
|
Zinc | IP67 | Crossroller plunger | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, screw terminal, general purpose, cross roller plunger |
|
|
|
Zinc | IP67 | Plunger | Connector M12 | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, connector type, general purpose, plunger |
|
|
|
Zinc | IP67 | Plunger | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, screw terminal, general purpose, plunger |
|
|
|
Zinc | IP67 | Roller plunger | Sealed | Connector M12 | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, connector type, general purpose, sealed roller plunger |
|
|
Zinc | IP67 | Roller plunger | Sealed | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, screw terminal, general purpose, sealed roller plunger |
|
|
Zinc | IP67 | Crossroller plunger | Sealed | Connector M12 | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, connector type, general purpose, sealed cross roller plunger |
|
|
Zinc | IP67 | Roller lever | Terminal block | Right | 0 | 0 | 1 | No | Snap action | Standard load | No | Limit switch, slim sealed, screw terminal, general purpose, roller lever |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D4E, D4MC, ZE, ZV

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for D4E, D4MC, ZE, ZV
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download