XS5W-T421-DM3-K
Ethernet Cat.5 cable, PVC, M12 straight socket / M12 straight socket, 2 m
Specifications
Connector 1 | M12 Smartclick straight socket |
Connector 2 | M12 Smartclick straight socket |
Category | 5E |
Cable type | SF/UTP |
Cable length | 2 m |
Suitable for robotics | |
Material sheath | PVC |
Color outer sheath | Blue |
Cable diameter | 6.5 mm |