Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XS5W-T421-AMC-Y

Ethernet Cat.5 cable, PVC, M12 straight plug / RJ45 plug, 0.3 m, yellow

Specifications

Connector 1 M12 Smartclick straight plug
Connector 2 RJ45 straight plug
Category 5E
Cable type SF/UTP
Cable length 0.3 m
Suitable for robotics
Material sheath PVC
Color outer sheath Yellow
Cable diameter 6.5 mm

Downloads