Specifications
Connector 1 | M12 straight plug |
Connector 2 | M12 straight plug |
Category | 5E |
Cable type | SF/UTP |
Cable length | 3 m |
Suitable for robotics | |
Material sheath | PVC |
Color outer sheath | Black |
Cable diameter | 6.5 mm |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadWe are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadYou now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
Connector 1 | M12 straight plug |
Connector 2 | M12 straight plug |
Category | 5E |
Cable type | SF/UTP |
Cable length | 3 m |
Suitable for robotics | |
Material sheath | PVC |
Color outer sheath | Black |
Cable diameter | 6.5 mm |